??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0116 Centering Clamping Mandrel
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Mandrels
Bill of material
23340.0116 Centering Clamping Mandrel
BESTNR
Ref. No.
23340.0116
D1
51.0 mm
D2
min.
30.0 mm
D3
h9
75.50 mm
D4
Thread
M 16
D5
Thread
M 5
L1
39.6 mm
L2
31.8 mm
L3
27.0 mm
L4
22 mm
L5
31.95 mm
L6
~
11 mm
SW
14 mm
AN
Starting torque max.
200.0 Nm
F
Clamping force
26 kN
G
Weight
760 g
Embedded user actions